IESNA:LM-63-2002
[TEST]P1460920
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1D-727-U-T3RE-HSS
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 1170MA 70CRI 2700K FIXTURE w/ TYPE III ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.27A 152.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]2.75%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13565.7
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 152.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1129.2 1311.3 1398.7 1416.2 1435.5 1460.3 1485.1 1514.6 1552.3 1616.6 1717.8 1863.1 2076.4 2436.0 2916.0 
3432.8 4088.5 4589.6 4898.6 5167.1 5311.5 5219.5 4867.3 4205.3 3591.9 2848.9 2096.6 1920.1 1725.1 1348.1 
913.1 552.7 402.8 317.3 252.9 181.2 90.1 0.0 
1129.2 1306.7 1394.1 1413.4 1429.0 1454.8 1480.5 1510.0 1547.7 1612.0 1714.1 1862.2 2059.9 2391.8 2870.0 
3408.9 4073.7 4546.4 4878.4 5165.3 5327.1 5245.3 4883.0 4252.1 3636.0 2910.5 2163.8 1960.5 1757.3 1379.4 
937.1 563.7 399.1 300.7 240.9 169.2 91.0 0.0 
1129.2 1302.1 1393.2 1414.3 1434.5 1462.1 1491.6 1525.6 1569.7 1635.0 1742.6 1873.2 2047.9 2353.2 2776.2 
3274.6 3933.1 4470.1 4927.1 5229.7 5498.2 5591.1 5385.1 4928.0 4318.4 3583.6 2733.9 2416.7 2112.3 1641.5 
1079.6 592.2 408.3 305.3 243.7 175.6 97.5 0.0 
1129.2 1293.9 1390.4 1413.4 1439.1 1470.4 1506.3 1549.5 1603.8 1673.6 1781.2 1910.9 2070.0 2295.3 2673.2 
3147.7 3724.3 4388.2 4977.7 5431.1 5784.2 6042.6 6108.8 5852.2 5260.0 4451.7 3442.9 3054.9 2468.2 1820.8 
1166.0 652.0 407.4 305.3 238.2 177.5 107.6 0.0 
1129.2 1276.4 1383.1 1416.2 1443.7 1480.5 1525.6 1575.2 1644.2 1728.8 1830.9 1967.9 2130.7 2321.9 2626.3 
3067.7 3550.5 4174.0 4879.3 5480.7 5993.8 6399.4 6750.7 6998.0 6926.3 6456.4 5530.4 5040.2 4171.2 2863.6 
1719.6 859.8 427.6 286.0 210.6 134.3 88.3 0.0 
1129.2 1260.7 1365.6 1413.4 1448.3 1489.7 1540.3 1601.9 1677.3 1773.9 1895.3 2043.3 2241.9 2471.8 2768.9 
3179.9 3658.1 4182.3 4801.1 5531.3 6268.8 6971.4 7765.0 8451.0 9041.3 9334.7 9029.4 8604.5 7712.5 5412.7 
3013.5 1446.5 565.5 261.2 173.8 126.9 71.7 0.0 
1129.2 1234.1 1336.2 1407.9 1445.6 1493.4 1545.8 1612.9 1699.4 1800.5 1931.1 2104.9 2332.1 2646.6 3076.9 
3599.2 4223.6 4878.4 5608.5 6423.3 7302.4 8174.2 9045.0 9943.4 10802.3 11401.9 11648.3 11553.6 11005.6 
9397.2 7041.2 4204.3 1987.2 621.6 195.0 112.2 59.8 0.0 
1129.2 1208.3 1297.5 1369.3 1432.7 1482.4 1542.1 1611.1 1693.0 1794.1 1921.9 2092.0 2352.3 2747.7 3323.4 
4109.6 4908.7 5716.1 6529.0 7321.7 8148.4 8955.8 9745.7 10644.2 11496.6 12179.9 12573.4 12587.2 12385.9 
11305.3 9374.2 6502.4 3518.3 1077.8 280.5 126.0 60.7 0.0 
1129.2 1210.2 1294.8 1371.1 1435.5 1491.6 1547.7 1618.5 1700.3 1803.3 1930.2 2106.8 2369.8 2756.0 3349.1 
4101.3 5021.8 5786.9 6579.6 7406.3 8187.0 9000.9 9794.5 10702.1 11508.6 12203.8 12579.9 12600.1 12407.9 
11393.6 9506.6 6603.5 3531.2 1193.6 280.5 126.9 62.5 0.0 
1129.2 1177.1 1235.9 1303.0 1368.3 1444.7 1522.8 1607.4 1699.4 1802.4 1929.3 2109.5 2384.5 2832.3 3511.9 
4311.9 5112.9 5924.9 6767.2 7610.5 8369.1 9119.5 9830.3 10542.1 11173.8 11577.5 11611.6 11513.2 11104.9 
9817.5 7597.6 4823.2 2133.4 619.8 184.8 99.3 55.2 0.0 
1129.2 1148.6 1172.5 1203.7 1245.1 1298.5 1358.2 1425.4 1512.7 1605.6 1729.7 1879.6 2124.2 2492.1 3030.9 
3649.8 4353.3 5041.2 5716.1 6332.2 6926.3 7440.3 7964.5 8405.0 8541.1 8311.2 7771.4 7463.3 6981.5 5932.2 
4364.3 2586.8 1091.5 322.8 110.3 84.6 48.7 0.0 
1129.2 1132.9 1142.1 1156.8 1181.7 1216.6 1258.0 1302.1 1359.1 1423.5 1504.4 1603.8 1772.0 2018.5 2435.1 
2924.3 3473.3 3979.0 4537.2 5024.6 5494.5 5906.5 6299.1 6603.5 6552.0 5941.4 5002.5 4596.1 3985.5 2962.9 
2129.8 1252.5 585.8 222.5 94.7 74.5 39.5 0.0 
1129.2 1119.1 1115.5 1118.2 1128.3 1147.6 1173.4 1198.2 1230.4 1261.7 1297.5 1345.3 1416.2 1539.4 1769.3 
2093.9 2479.2 2881.1 3294.9 3679.2 4046.2 4398.4 4746.9 4914.2 4718.4 3939.5 2890.2 2495.7 1997.3 1326.0 
869.9 470.8 222.5 101.2 56.1 33.1 15.6 0.0 
1129.2 1093.4 1066.7 1044.6 1028.1 1008.8 979.4 942.6 892.9 833.1 769.7 703.5 643.7 593.1 562.8 572.9 645.5 
770.6 920.5 1084.2 1250.6 1437.3 1652.5 1781.2 1635.9 1167.0 621.6 471.7 299.8 166.4 112.2 82.8 62.5 43.2 30.3 
16.6 8.3 0.0 
1129.2 1073.2 1021.7 974.8 916.8 847.9 772.4 698.9 629.0 578.4 540.7 514.0 488.3 461.6 432.2 405.5 380.7 357.7 
340.2 330.1 323.7 320.9 320.0 294.3 240.0 191.3 154.5 144.4 128.7 101.2 78.2 57.9 46.9 36.8 27.6 15.6 7.4 0.0 
1129.2 1048.3 976.6 900.3 801.0 711.8 636.4 583.9 560.0 540.7 518.6 494.7 467.1 435.9 399.1 365.1 333.8 306.2 280.5 
256.6 233.6 213.3 192.2 174.7 156.3 137.0 116.8 108.5 97.5 82.8 70.8 57.9 46.9 36.8 28.5 16.6 6.4 0.0 
1129.2 1030.9 938.9 833.1 714.5 633.6 587.6 566.5 547.2 527.8 505.8 480.0 447.8 408.3 368.8 331.0 297.0 265.8 240.9 
217.0 196.8 180.2 163.7 148.1 130.6 114.9 99.3 94.7 89.2 77.2 68.0 57.9 49.7 41.4 31.3 18.4 6.4 0.0 
1129.2 1015.2 905.8 773.4 667.6 602.3 580.3 560.9 540.7 519.6 492.9 462.5 428.5 389.0 343.9 304.4 270.4 243.7 218.9 
199.5 183.0 168.3 152.7 137.0 120.5 105.8 92.9 88.3 81.8 71.7 61.6 52.4 43.2 34.0 26.7 14.7 5.5 0.0 
1129.2 1001.4 877.3 739.3 637.3 599.6 578.4 558.2 538.9 515.0 486.5 455.2 422.1 381.6 335.6 295.2 261.2 233.6 214.3 
197.7 181.2 165.5 149.0 130.6 114.0 101.2 88.3 84.6 77.2 66.2 55.2 46.0 38.6 34.0 27.6 16.6 7.4 0.0 
1129.2 998.7 862.6 714.5 626.2 599.6 577.5 559.1 538.9 515.0 488.3 456.1 424.8 390.8 348.5 299.8 263.0 234.5 214.3 
197.7 183.0 166.4 149.9 132.4 116.8 103.0 90.1 84.6 76.3 64.4 54.3 46.0 41.4 35.9 28.5 13.8 6.4 0.0 
1129.2 993.1 844.2 705.3 624.4 600.5 578.4 560.0 539.8 517.7 490.1 463.5 435.0 407.4 362.3 313.6 266.7 235.4 215.2 
199.5 185.8 169.2 151.7 132.4 116.8 103.9 89.2 83.7 75.4 63.5 55.2 50.6 46.9 37.7 17.5 4.6 2.8 0.0 
1129.2 987.6 842.3 701.6 624.4 598.6 579.3 558.2 539.8 517.7 488.3 463.5 438.6 408.3 365.1 313.6 270.4 235.4 216.1 
200.5 186.7 170.1 150.8 134.3 118.6 103.0 89.2 82.8 75.4 64.4 55.2 50.6 47.8 34.9 20.2 9.2 2.8 0.0 
